• \
  • Home
  • 219-3400: BUCKET-CORAL, 18", 3.4 CFT
219-3400: BUCKET-CORAL, 18
+ / - Hover over image to Zoom
Other Views

    219-3400: BUCKET-CORAL, 18", 3.4 CFT

    Part Number: 219-3400
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 1
    • Base Edge Thickness: 25
    • Base Edge Thickness (in): 1
    • Base Edge Thickness (mm): 25
    • Bucket Type: Coral
    • Compatible Model: 415F2 Industrial Loader Single Tilt, 415F2 IL, 415F2 IL Single Tilt, 415F2 Single Tilt, 415F2, 416F2 Single Tilt, 416F2, 420F2, 420F2 Single Tilt, 420F2 Parallel Lift, 420F2 IT, 430F2 Single Tilt, 430F2, 430F2 IT, 430F2 Parallel Lift
    • Machine Hydraulic: FRONT AUX/ NO REAR AUX, NO FRONT AUX/REAR AUX, FRONT AUX, FRONT AUX/REAR AUX, NO FRONT AUX, NO FRONT AUX/NO REAR AUX
    • Machine Interface: REAR PIN ON (PIN GRABBER)
    • Machine Type: Backhoe Loader
    • Number of Teeth: 6
    • Pin Diameter (mm): 45/50
    • Rated Capacity (L): 96
    • Standard GET: 208-5245
    • Tip Radius (in): 33.7
    • Tip Radius (mm): 855
    • Weight: 324.1
    • Weight: 147
    • Weight (kg): 147
    • Weight (lb): 324
    • Width: 18
    • Width: 457
    • Width (mm): 457
    We currently do not have any equipment model information for this part.