219-6485: Halogen Light
+ / - Hover over image to Zoom
Other Views

    219-6485: Halogen Light

    Part Number: 219-6485
    Brand: Cat
    Retrieving Price.....

    3” x 3” Halogen 24-Volt Lights

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Shock-Resistant Halogen lights provide the right amount of light for your jobsite at cost effective prices. These lights are environmentally sealed and can withstand the tough environmental conditions of most jobsites. Shock-resistant halogen lights meet Cat specifications for resistance to water spray and vibration. When you need an affordable option that can handle your long work hours, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • Wide flood pattern
    • Vertical mounting
    • 24V
    • Integral DT connector
    Applications:
    • Machine applications

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: Wide-range Flood
    • Light Type: Halogen Work Lights
    • Mounting Type: Vertical
    • Voltage (volts): 24
    rrss
    RM500B

    mex
    308D

    cold
    PM620, PM822, PM622, PM825, PM820

    whex
    W345C MH

    fp
    579C, TK751, 2384C, 521B, 511, 2290, 2384D, 541 2 1190, 2484C, 2391, 2491, 1190T, 1290T, TK741, 2590, 559D, 522, 1390, TK752, TK732, 1090, 552 2 521, TK711, 552, 532, 541, 2390, 579D, TK722, 522B, 559C, 551, 2484D, TK721

    emac
    C4.4

    it
    IT62G II IT62H

    drll
    MD6250, MD6310

    wtl
    980G II 972K, 966M, 980K HLG 972H, 966G II 972M, 950K, 966H, 986H, 980H, 982M, 962H, 962K, 993K, 950M, 950G II 966K, 950H, 962G II 966K XE 972G II 962M, 980K, 966M XE 980M, 972M XE 992K

    comp
    CS74B, CS-76 CS78B, CS54B, CW-34 CP54B, CS64B, CS68B, CP-54 CS56B, CP76B, CP56B, CS-54 CP68B, CP-64 CP-56 CP-44 CS79B, CP-74 CS-74 CP74B, CW34, CS-64 CS-56 CP-76 CS-44

    exc
    330D MH 345C MH 568 FM 325D MH 330D FM 325D FM 568 FM LL 325D FM LL M325D L MH 345C

    ttt
    D9T, D7E, D10T, D10T2, D7E LGP

    wts
    627K LRC 621H, 627G, 657G, 637G, 631G, 621G, 621K OEM 623K LRC 621K, 627K, 627H, 623K, 623H, 623G

    wtt
    854K

    mg
    120K, 160K, 140K, 12K, 120K 2 140K 2

    oht
    777F, 785D, 793C, 772, 789D, 795F AC 777G, 793D, 793F AC 785C, 770G, 797F, 770G OEM 784C, 772G, 793F XQ 793F OEM 793F, 797B, 789C, 797, 795F XQ 777E, 772G OEM 793F CMD 775F, 770, 773F