220-1615: ROLLER GP TR
+ / - Hover over image to Zoom
Other Views

    220-1615: ROLLER GP TR

    Part Number: 220-1615
    Brand: Cat
    Retrieving Price.....
    Save to List

    SystemOne™ Track Roller

    Description:

    • Track rollers support and guide the machine on the track.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 9.96
    • Flange Type: Single Flange
    • Tread Diameter (in): 8.27
    track-type tractor
    D6R II