220-4125: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    220-4125: T-Bolt Spring

    Part Number: 220-4125
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 5 5/8 - 5 15/16
    motor grader
    12M, 140M, 14L 160M, 160K

    wheel-type loader
    966F II 966F, 966D, 966E

    earthmoving compactor
    815B

    off-highway truck
    785G