220-8710: SEAL-WASHER
+ / - Hover over image to Zoom
Other Views

    220-8710: SEAL-WASHER

    Part Number: 220-8710
    Brand: Cat
    Retrieving Price.....
    Save to List

    Sealing Washer

    Description:
    Sealing washers are used to prevent leaks through bolt holes in low pressure applications.

    Attributes:
    Cat® Sealing Washers are steel washers with a bonded rubber center.

    The rubber material is selected based on the temperature and fluid compatibility needs of the application.

    Protect your investment with Genuine Cat Seals. If it doesn't say Cat, it's just a seal.

    Applications:
    Sealing washers are used in bolted joints requiring leak protection.

    Warning: This product can expose you to chemicals including1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.92
    • Material: Rubber / Steel
    • Notes: Dimensions and Material Descriptions provided for reference only.
    • Outside Diameter (in): 1.25
    • Steel Thickness (in): 0.13
    wheel-type loader
    906 902

    generator
    SR5

    engine - generator set
    C32

    engine - industrial
    C32

    marine products
    C32