220-9084: Two Strap Adapter Center
+ / - Hover over image to Zoom
Other Views

    220-9084: Two Strap Adapter Center

    Part Number: 220-9084
    Brand: Cat
    Retrieving Price.....
    Save to List

    K80 Two Strap Drive Thru (vertical pin) Adapter Center

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • :K80 Center drive through adapter to fit a 36 mm base edge with a 22.5 degree bevel angle


    Applications:
    • Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K80
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Center
    material handler
    MH3024 MH3022

    wheeled excavator
    M322F M322D2 M322D MH M322C M318C M320D2 M320F M322D M318F M316F M316C M322D2 MH M316D M315C M318D MH M318D M315D M318C MH M317D2 M324D2 MH

    excavator
    315D L 320D 316F L 318D2 L 322C 318F L 318E L 320D LRR 318C 320C 323D L 320D2 L 320D LN 323E LN 320E 320D L 312D 352F 323E L 320 323D LN M317F 323E SA 320F L 318B 320 GC 320E LRR 323D 315F LCR 340F L LRE 325F 312D L 318B N 320D2 GC 316E L 336D L 323F 323D S 323D SA 319C 325F LCR 319D 324D L 318D2 320D2 323D2 L 315C 319D LN 323F L 320D RR 320E L 340 340F M318F 322B L 320E LN 311D LRR 314E CR 319D L 345C L

    work tool