220-9086: Corner Adapter Left Hand
+ / - Hover over image to Zoom
Other Views

    220-9086: Corner Adapter Left Hand

    Part Number: 220-9086
    Brand: Cat
    Retrieving Price.....
    Save to List

    K80 Two Strap Drive Thru (vertical pin) Adapter Left Hand

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K80 Left-hand drive through adapter to fit a 36 mm base edge with a 22.5 degree bevel, 4 degree kick-out angle


    Applications:
    • Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K80
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Left Hand
    wheeled excavator
    M318C MH M318C M318D MH M322D M322C M315C M318D M315D M322D MH M316D M316C

    excavator
    345C L 320D L 315D L 315C 320D LN 318C 323D L 319D LN 323D 336D L 320C 323D LN 323D S 322C 320D LRR 319D L 322B L 323D SA 320D 319D 319C 324D L