220-9090: Retainer
+ / - Hover over image to Zoom
Other Views

    220-9090: Retainer

    Part Number: 220-9090
    Brand: Cat
    Retrieving Price.....

    K80, K90, K100 Drive Through Retainer

    Description:
    The K Series™ Drive Through retainer is part of the Vertical Retention System (VRS) that facilitates quick and easy tip changes. This K Series retainer provides a new locking interface with every tip change to improve retention reliability.

    Applications:
    • K80, K90, K100 Drive Through Tip and Adapter Systems

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Height (in): 0.57
    • Height (mm): 14, 60
    • Length (in): 2.36
    • Length (mm): 60.00
    • Width (mm): 28.30
    material handler
    MH3022, MH3024

    wheeled excavator
    M320D2, M318C, M314F, M322D MH M322F, M322C, M316D, M318C MH M318D, M318F, M315C, M315D, M316C, M322D, M316F, M320F, M322D2 MH M317D2, M318D MH M322D2, M324D2 MH

    engine - machine
    3046

    wheel-type loader
    962 966H, 962H, 972M XE 982M, 950M, 938G, 962L, 962G II 960F, 962G, 980M, 980H, 950G II 962M, 966G II 950H, 972M, 966M XE 950M Z 962K, 950K, 966M, 972H, 966L, 980G II 950 GC 972G II 980L, 966K, 972K, 972L, 938H, 980K, 950G, 966K XE 950L, 938G II 962M Z

    work tool


    track-type loader
    973C, 963K, 953C, 953K, 973, 953D, 963C

    wheel loaders
    950M, 972K, 972MXE

    track loaders
    973D, 963D

    excavator
    320D LRR 320E L 323D, 336E LN 320, 336D, 320D2 GC 336D L 326F, 336E LH 318C, 329D L 321D LCR 320F L 325C L 320 GC 316E L 328D LCR 323D2 L 330C, 335F 320D, 323D L 324D L 320C, 325D L 323F L 320D2, 330D L 336F L 329D2 L 325C, 320D2 L 325D, 315C, 318D2 L M317F, 322C, 345C L 324E L 326F L 323D LN 329D2, 336E L 340F, 330C L 322B L 323E L 330, 320D L 329E, 336F, 320E LN 329D LN 318F L 324D, 330D2 L 324E, 315D L 323E SA 345C, 323F 323, 336D LN 336F LN 324D LN 336D2, M315F, 323D SA 329D, 330F

    track excavators
    330DL, 336DL, 336EL, 336FL, 320-01GC, 323-07, 330-07GC, 320-07GC

    wheel excavators
    MH3024