220-9094: Two Strap Adapter Center
+ / - Hover over image to Zoom
Other Views

    220-9094: Two Strap Adapter Center

    Part Number: 220-9094
    Brand: Cat
    Retrieving Price.....
    Save to List

    K90 Two Strap Drive Thru (vertical pin) Adapter Center

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K90 Center drive through adapter to fit a 40 mm base edge with a 22.5 degree bevel angle


    Applications:
    • Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K90
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Center
    material handler
    MH3024

    wheeled excavator
    M322C M322D M324D2 MH M322D MH M322F M322D2

    excavator
    329D 320D 324D L 322C 320E L 323 320D2 325C 330F L 326D2 318B 323D L 335F 318E L 320D LRR 326F LN 318D2 L 329D L 330D2 330D2 L 323F 315C 329D LN 320D2 L 320C 325D L 318F L 318D2 325F LCR 323D2 L 321C 320E LN 324D LN 325D 326D2 L 330D L 325F 330F 323D 320F L 320E LRR 320 320D RR 320D L 316F L 320D LN 320 GC 323F L 324D 325B L 324E L 319C 318B N 323D S 321D LCR 329E L 323D LN 322B L 320D2 GC 315F LCR 318C 326F L 329F L 329D2 L 316E L 330F LN 323E LN 320E 315D L 323D2 323E SA 326F 323D SA 329D2 323E L 329E LN 324E LN