220-9095: Corner Adapter Right Hand
+ / - Hover over image to Zoom
Other Views

    220-9095: Corner Adapter Right Hand

    Part Number: 220-9095
    Brand: Cat
    Retrieving Price.....
    Save to List

    K90 Corner Drive Thru (vertical pin) Adapter Right Hand

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K90 Right-hand drive through adapter to fit a 40 mm base edge with a 22.5 degree bevel, 4 degree kick-out angle


    Applications:
    • Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K90
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Right Hand
    wheeled excavator
    M322D MH M322C M322D

    excavator
    323D L 325C 315C 320C 323D S 315D L 318C 320D 325B L 319C 329D L 320D L 324D LN 322C 323D LN 324D L 329D LN 325D 320D LN 330D L 325D L 323D SA 323D 324D