220-9096: Corner Adapter Left Hand
+ / - Hover over image to Zoom
Other Views

    220-9096: Corner Adapter Left Hand

    Part Number: 220-9096
    Brand: Cat
    Retrieving Price.....
    Save to List

    K90 Corner Drive Thru (vertical pin) Adapter Left Hand

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K90 Left-hand drive through adapter to fit a 40 mm base edge with a 22.5 degree bevel, 4 degree kick-out angle


    Applications:
    • Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K90
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Left Hand
    wheeled excavator
    M322C M322D MH M322D

    excavator
    323D LN 320C 315C 323D L 325D L 329D L 329D LN 324D 323D S 325D 322C 325C 324D LN 323D SA 315D L 323D 330D L 320D L 318C 325B L 320D 324D L 320D LN 319C