220-9106: Corner Adapter Left Hand
+ / - Hover over image to Zoom
Other Views

    220-9106: Corner Adapter Left Hand

    Part Number: 220-9106
    Brand: Cat
    Retrieving Price.....
    Save to List

    K100 Corner Drive Thru (vertical pin) Adapter Left Hand

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K100 Left-hand drive through adapter to fit a 44.5 mm base edge with a 22.5 degree bevel, 4 degree kick-out angle


    Applications:
    • Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K100
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Left Hand
    excavator
    324D 320C 323D SA 325D L 336D L 323D L 329D L 322C 325D 330C LN 329E L 329D LN 325C 324D L 330D L 323D S 330D LN 329E 336D 330F 324D LN 325B L 330B L 315C 328D LCR 330C 324E 330C L 329D 336D LN 324E L 322B L 323D LN