221-0144: Gear Assembly
+ / - Hover over image to Zoom
Other Views

    221-0144: Gear Assembly

    Part Number: 221-0144
    Brand: Cat
    Retrieving Price.....
    Save to List

    Oil Pump Gear

    Description:

    • Gears drive components of oil pumps, which circulate engine oil to the crankshaft and connecting rod bearings, camshaft, valve mechanism components, and accessory drive gears

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.9
    • Length (in): 6.6
    earthmoving compactor
    816F II 815F II

    challenger
    MTC765 MT735 MTC745 MTC755 MT755 MT745 MT765 MTC735

    engine - generator set
    C9 GEN SET C9 XQP300

    engine - truck
    C9 C-9

    petroleum products
    C9 CX31-C9I CX31-P600 TH31-E61 TH31-C9P TH31-C9I

    engine - machine
    C-9

    track-type loader
    973D 973C

    engine - industrial
    C-9 C9

    motor grader
    140M 2 160M 140M 14L 160M 2 12H

    forest products
    2391 2390 541 2 521 TK711 TK752 2290 552 541 532 2590 522B 521B 2491 TK721 TK751 551 511 TK741 522 TK722 552 2 TK732 586C

    wheeled excavator
    M330D

    wheel dozer
    814F II

    excavator
    336D 336D2 336D2 L XE 336D L 336D2 L 330D L 330D 336D LN 330D MH 330C 340D2 L 330C L 330D LN 336D2 GC 330D FM 336D2 LXE 336D2 XE 330C LN 330C FM 330C MH 340D L 336E L

    marine products
    C9

    wheel tractor-scraper
    637G 637D 627G 637E

    track-type tractor
    D6R II D7R D6R III D6T D6R D6T XW D6T LGP D6R XL D6R STD D7R XR D7R LGP D6T XL D6R LGP

    expanded mining products
    MD5075