221-5252: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    221-5252: T-Bolt Spring

    Part Number: 221-5252
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 2 1/16 - 2 5/16
    telehandler
    TH580B, TH314D, TH220B, TH417D, TH514C, TH414C, TH330B, TH337C, TH460B, TH417C, TH336C, TH407C, TH406C, TH560B

    forest products
    TK381, TK371, TK370, TK380

    wheel-type loader
    966F II 950K, 966G, 966F, 966E, 962K, 972G, 966D

    track type tractors
    D3K2SLGP

    off-highway truck
    785G

    engine - truck
    C-9, C7, C9

    load, haul, dump
    R1300G II

    track-type tractor
    D3K2 LGP D3K2 XL D4K2 XL D5K2 LGP D4K2 LGP D5K2 XL

    wheel feller bunchers
    543

    wheel dozer
    824K

    petroleum products
    TH31-E61 TH31-C9T

    wheel loaders
    966FII, 950K

    excavator
    330C

    earthmoving compactor
    825K