222-3050: Impact Wrench
+ / - Hover over image to Zoom
Other Views

    222-3050: Impact Wrench

    Part Number: 222-3050
    Brand: Cat
    Retrieving Price.....

    Cat® Pneumatic Impact Wrench (Square Drive 1/2 in)

    Description:
    Cat impact wrenches are designed to deliver high torque for routine maintenance of nut, bolt, and screw adjustment around tight spaces.

    Attributes:
    • Built in power regulator
    • Ergonomic pistol grip handle
    • Pressure feed grease lubrication
    • Steel nose case with lightweight aluminum housing

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Consumption, Free Speed (CFM): 4.2
    • Air Consumption, Free Speed (SCFM): 30
    • Air Inlet Thread Size (in): 1/4 - 18 NPT
    • Drive (in): 1/2
    • Free Speed Reverse (RPM): 8000
    • Free Speed, Forward (RPM): 8000
    • Max. Torque Range (ft-lb): 425 forward
    • Maximum Torque (ft-lb): 425 (Forward and Reverse)
    • Overall Length (in): 7.3
    • Recommended Air Pressure (kPa): 620
    • Recommended Hose Size, ID Min. (in): 5/16
    • Sound Level, Free Speed (dBa): 108
    • Thread Size (in): 1/4-18 NPT (Air Inlet)
    • Torque Range (ft-lb): 25 to 300
    • Weight (lb): 5.8
    We currently do not have any equipment model information for this part.