222-3053: Impact Wrench
+ / - Hover over image to Zoom
Other Views

    222-3053: Impact Wrench

    Part Number: 222-3053
    Brand: Cat
    Retrieving Price.....

    Cat® Pneumatic Impact Wrench (Square Drive 3/4 in)

    Description:
    Cat impact wrenches are designed to deliver high torque for routine maintenance of nut, bolt, and screw adjustment around tight spaces.

    Attributes:
    • Built in power regulator
    • Ergonomic pistol grip handle
    • Air directed exhaust
    • Oil bath lubrication prevents premature wear

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Consumption, Free Speed (CFM): 5.8
    • Air Consumption, Free Speed (LPM): 1159 (From SCFM) and 164 (From CFM)
    • Air Consumption, Free Speed (SCFM): 41
    • Air Consumption, Working (CFM): 3.9
    • Air Consumption, Working (LPM): 790 (From SCFM) and 110 (From CFM)
    • Air Consumption, Working (SCFM): 28
    • Air Inlet Thread Size (in): 3/8 - 18 NPT
    • Drive (in): 3/4
    • Free Speed Reverse (RPM): 5000
    • Free Speed, Forward (RPM): 4500
    • Maximum Torque (ft-lb): 1200
    • Maximum Torque (N-m): 1626
    • Overall Height (in): 9.4
    • Overall Height (mm): 240
    • Overall Length (in): 10.25
    • Overall Length (mm): 259
    • Overall Width (in): 3.34
    • Overall Width (mm): 85
    • Recommended Air Pressure (kPa): 620
    • Recommended Air Pressure (psig): 90
    • Recommended Hose Size, ID Min. (in): 3/8
    • Recommended Hose Size, ID Min. (mm): 10
    • Sound Level, Free Speed (dBa): 92
    • Sound Level, Working (dBa): 102
    • Thread Size (in): 3/8-18 NPT (Air Inlet)
    • Torque Range (ft-lb): 300 to 800
    • Torque Range (N-m): 407 to 1085
    • Weight (kg): 6.59
    • Weight (lb): 14.5
    We currently do not have any equipment model information for this part.