222-3054: Impact Wrench
+ / - Hover over image to Zoom
Other Views

    222-3054: Impact Wrench

    Part Number: 222-3054
    Brand: Cat
    Retrieving Price.....

    Cat® Pneumatic Impact Wrench (Square Drive 1 in)

    Description:
    Cat impact wrenches are designed to deliver high torque for routine maintenance of nut, bolt, and screw adjustment around tight spaces.

    Attributes:
    • Built in power regulator
    • Slide bar controls rotation spin
    • Ergonomic pistol grip handle

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Consumption, Free Speed (CFM): 8.3
    • Air Consumption, Free Speed (SCFM): 60
    • Air Consumption, Working (CFM): 5.3
    • Air Consumption, Working (SCFM): 38
    • Free Speed Reverse (RPM): 4000
    • Free Speed, Forward (RPM): 4000
    • Maximum Torque (ft-lb): 2800
    • Overall Height (in): 10.6
    • Overall Length (in): 11.8
    • Overall Width (in): 4.37
    • Recommended Air Pressure (kPa): 620
    • Recommended Hose Size, ID Min. (in): 1/2
    • Sound Level, Free Speed (dBa): 92
    • Sound Level, Working (dBa): 103
    • Thread Size (in): 1/2-14 NPT (Air Inlet)
    • Torque Range (ft-lb): 600 to 1400
    We currently do not have any equipment model information for this part.