222-3062: Pneumatic Drill
+ / - Hover over image to Zoom
Other Views

    222-3062: Pneumatic Drill

    Part Number: 222-3062
    Brand: Cat
    Retrieving Price.....

    Cat® Pneumatic Drill (1/2 in) (Reversible)

    Description:
    Cat pneumatic drills are designed for drilling, honing, reaming, and hole sawing.

    Attributes:
    • Accepts various sized key and keyless chucks
    • Aluminum housing, compact design
    • Variable speed trigger
    • Ball bearing mounted air motor reduces vibration

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Consumption, Free Speed (CFM): 10
    • Air Consumption, Free Speed (LPM): 2009 (From SCFM) and 283 (From CFM)
    • Air Consumption, Free Speed (SCFM): 71
    • Air Consumption, Working (CFM): 6
    • Air Consumption, Working (LPM): 1218 (From SCFM) and 170 (From CFM)
    • Air Consumption, Working (SCFM): 43
    • Air Inlet Thread Size (in): 1/4 - 18 NPT
    • Diameter (in): 1/16 to 1/2 (Chuck)
    • Diameter (mm): 1.6 to 12.7 (Chuck)
    • Drill Chuck (Key): 243-6495
    • Drill Chuck (Keyless): 234-0545
    • Free Speed (RPM): 800
    • Free Speed Air Consumption (CFM): 10
    • Free Speed Air Consumption (LPM): 283.2
    • Free Speed Air Consumption (SCFM): 71
    • Overall Length (in): 8.8
    • Overall Length (mm): 224.8
    • Power (hp): 0.3
    • Power (watts): 224
    • Recommended Air Pressure (kPa): 620
    • Recommended Air Pressure (psig): 90
    • Recommended Hose Size, ID Min. (in): 5/16
    • Recommended Hose Size, ID Min. (mm): 8
    • Sound Level, Free Speed (dBa): 97
    • Sound Level, Working (dBa): 109
    • Spindle Thread Size (in): 3/8-24 UNF
    • Thread Size (in): 1/4-18 NPT (Air Inlet)
    • Torque Range (in-lb): 0 to 60
    • Torque Range (N-m): 0 to 6.8
    • Weight (kg): 1.61
    • Weight (lb): 3.55
    We currently do not have any equipment model information for this part.