222-3065: Vertical Sander
+ / - Hover over image to Zoom
Other Views

    222-3065: Vertical Sander

    Part Number: 222-3065
    Brand: Cat
    Retrieving Price.....

    Cat® Vertical Sander (7 in)

    Description:
    Cat sander is used for excess stock removal and ideal for removing rust, sanding metal and rough body filler. Vertical sanders have the motor above the buffing pad applying direct rotation.

    Attributes:
    • Aluminum housing
    • Ball bearing mounted air motor reduces vibration
    • Buffing pad included

    Application:
    Cat vertical sander used for excess stock removal and ideal for removing rust, sanding metal and rough body filler.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Consumption, Free Speed (CFM): 4.3
    • Air Consumption, Free Speed (SCFM): 31
    • Air Inlet Thread Size (in): 1/4 - 18 NPT
    • Backing Pad: 231-9465
    • Free Speed (RPM): 4500
    • Free Speed Air Consumption (CFM): 4.3
    • Free Speed Air Consumption (SCFM): 31
    • Height (in): 7.5
    • Overall Height (in): 7.5
    • Pad/Disc Size, Diameter (in): 7
    • Recommended Air Pressure (kPa): 620
    • Recommended Hose Size, ID Min. (in): 3/8
    • Sound Level, Free Speed (dBa): 83
    • Spindle Thread Size (in): 5/8-11 UNC
    • Thread Size (in): 1/4-18 NPT (Air Inlet)
    • Weight (lb): 6
    We currently do not have any equipment model information for this part.