222-3067: Sanders and Polishers
+ / - Hover over image to Zoom
Other Views

    222-3067: Sanders and Polishers

    Part Number: 222-3067
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Inlet Thread Size (in): 1/4 - 18 NPT
    • Free Speed (osc/min): 1800
    • Free Speed Air Consumption (CFM): 2.3
    • Free Speed Air Consumption (SCFM): 16
    • Height (in): 4.75
    • Pad/Disc Size, Diameter (in): 2 3/4 x 17 1/2
    • Recommended Air Pressure (kPa): 620
    • Recommended Hose Size, ID Min. (in): 5/16
    • Sound Level, Free Speed (dBa): 87
    We currently do not have any equipment model information for this part.