222-3069: Sanders and Polishers
+ / - Hover over image to Zoom
Other Views

    222-3069: Sanders and Polishers

    Part Number: 222-3069
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Inlet Thread Size (in): 1/4 - 18 NPT
    • Backing Pad: 231-9465
    • Free Speed (RPM): 2600
    • Free Speed Air Consumption (CFM): 4.8
    • Free Speed Air Consumption (SCFM): 34
    • Pad/Disc Size, Diameter (in): 7
    • Power (hp): 1
    • Recommended Air Pressure (kPa): 620
    • Recommended Hose Size, ID Min. (in): 5/16
    • Sound Level, Free Speed (dBa): 84
    • Spindle Thread Size (in): 5/8 - 11 UNC
    We currently do not have any equipment model information for this part.