222-3076: Pneumatic Die Grinder
+ / - Hover over image to Zoom
Other Views

    222-3076: Pneumatic Die Grinder

    Part Number: 222-3076
    Brand: Cat
    Retrieving Price.....

    Cat® Pneumatic Die Grinder (Right Angle)

    Description:
    Cat pneumatic die grinder is used for grinding, polishing, sanding, and honing operations on metal, wood, and plastic products.

    Attributes:
    • Aluminum housing
    • High quality bearings
    • Compact mini design
    • Angle head zirk grease fitting

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Consumption, Free Speed (CFM): 2.1
    • Air Consumption, Free Speed (SCFM): 15
    • Air Inlet Thread Size (in): 1/4 - 18 NPT
    • Air Pressure (kPa): 620
    • Collet Size (in): 0.25
    • Free Speed (RPM): 20000
    • Hose Size, ID Min. (in): 5/16
    • Overall Length (in): 5.5
    • Power (hp): 0.2
    • Power (watts): 149
    • Recommended Air Pressure (kPa): 620
    • Recommended Hose Size, ID Min. (in): 5/16
    • Sound Level, Free Speed (dBa): 93
    • Thread Size (in): 1/4-18 NPT (Air Inlet)
    • Weight (lb): 1.4
    We currently do not have any equipment model information for this part.