222-3077: Pneumatic Die Grinder
+ / - Hover over image to Zoom
Other Views

    222-3077: Pneumatic Die Grinder

    Part Number: 222-3077
    Brand: Cat
    Retrieving Price.....

    Cat® Pneumatic Die Grinder (Extended)

    Description:
    Cat pneumatic die grinder is used for deburring operations to improve the visual quality of metal, wood, and plastic products.

    Attributes:
    • Aluminum housing
    • Rear diffused exhaust
    • Variable speed trigger for maximum control
    • Extended shaft for greater versatility

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Consumption, Free Speed (CFM): 3.5
    • Air Consumption, Free Speed (LPM): 708 (From SCFM) and 99 (From CFM)
    • Air Consumption, Free Speed (SCFM): 25
    • Air Inlet Thread Size (in): 1/4 - 18 NPT
    • Air Pressure (kPa): 620
    • Air Pressure (psig): 90
    • Collet Size (in): 0.25
    • Collet Size (mm): 12.7
    • Free Speed (RPM): 22000
    • Hose Size, ID Min. (in): 5/16
    • Hose Size, ID Min. (mm): 8
    • Overall Length (in): 11.5
    • Overall Length (mm): 293
    • Power (hp): 0.2
    • Power (watts): 149
    • Recommended Air Pressure (kPa): 620
    • Recommended Air Pressure (psig): 90
    • Recommended Hose Size, ID Min. (in): 5/16
    • Recommended Hose Size, ID Min. (mm): 8
    • Sound Level, Free Speed (dBa): 91
    • Thread Size (in): 1/4-18 NPT (Air Inlet)
    • Weight (kg): 1.05
    • Weight (lb): 2.5
    We currently do not have any equipment model information for this part.