222-3080: Pneumatic Hammer
+ / - Hover over image to Zoom
Other Views

    222-3080: Pneumatic Hammer

    Part Number: 222-3080
    Brand: Cat
    Retrieving Price.....

    Cat® Pneumatic Hammer (Long)

    Description:
    Cat pneumatic hammer is designed for exhaust work, scraping, chipping, front end and general repair work.

    Attributes:
    • Includes quick coupler
    • Variable speed trigger
    • Air directed exhaust
    • Air line filter

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Air Consumption (CFM): 4
    • Air Consumption (SCFM): 28.5
    • Air Consumption, Free Speed (CFM): 4
    • Air Consumption, Free Speed (SCFM): 28.5
    • Air Inlet Thread Size (in): 1/4 - 18 NPT
    • Blows Per Minute: 2200
    • Overall Length (in): 12.5
    • Recommended Air Pressure (kPa): 620
    • Recommended Hose Size, ID Min. (in): 3/8
    • Sound Level, Free Speed (dBa): 100
    • Thread Size (in): 1/4-18 NPT (Air Inlet)
    • Weight (lb): 5.5
    cold planer
    PM822 PM620 PM622 PM313 PM312 PM-201 PM820 PM825 PM310

    cold planers
    PM620 PM-465 PM825 PM-565B PM622 PM822 PM820 PM310 PM822LRC PM820LRC PM825LRC PM620LRC PM310-02 PM313-02 PM312-02