224-0807: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    224-0807: T-Bolt Spring

    Part Number: 224-0807
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 4 5/8 - 5
    track-type tractor
    D7E, D5R2

    wheel tractor-scraper
    627G, 637E, 627K, 637D, 637K, 637G, 627K LRC

    integrated toolcarrier
    IT38H

    paving compactor
    CB-634D

    motor grader
    160K, 120M

    wheel-type loader
    938H

    track-type loader
    973D

    forest products
    584HD, 584

    off-highway truck
    795F AC 795F XQ