225-3295: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    225-3295: Press-In Wiper Seal

    Part Number: 225-3295
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B - Double Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 6.50
    • Material: URE
    • Outside Diameter - B (in): 0.54
    • Seal Shape: Type B - Double Lip Wiper
    • Width - A (+/- 0.02inch) (in): 7.50
    wheel-type loader
    994H, 994F

    excavator
    5110B