225-5436: RING KIT-PIS
+ / - Hover over image to Zoom
Other Views

    225-5436: RING KIT-PIS

    Part Number: 225-5436
    Brand: Cat
    Retrieving Price.....

    Piston Ring Kit

    Description:

    • This kit includes a complete set of rings for one piston

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.35
    • Height (mm): 8.99
    • Length (in): 8
    • Length (mm): 203.2
    • Width (mm): 127
    telehandler
    TH355B, TH350B, TH560B, TH330B, TH460B, TH220B, TH340B, TH360B, TH580B

    asphalt paver
    BG-225C, AP-800D, AP-650B, BG-230D

    integrated toolcarrier
    IT14G

    paving compactor
    CS-433E, PS-300C, CS-533E, CB-534D, CP-433E, PS-150C, CP-533E, PF-300C, PS-360C, CB-564D, CD-54

    engine - generator set
    C3.3DE50E0 C4.4DE88E3 C4.4DE88E0 C4.4, C3.3DE50E2 C4.4DE55E2 C4.4DE65E3 C4.4DE110E C3.3

    wheeled excavator
    M315C, M313C

    wheel-type loader
    914G

    engine - industrial
    3054C, 3054E, C3.3

    excavator
    318D2 L 312D2 L 315C