225-6005: GASKET
+ / - Hover over image to Zoom
Other Views

    225-6005: GASKET

    Part Number: 225-6005
    Brand: Cat
    Retrieving Price.....

    Oil Pan Gasket

    Description:

    • Gaskets are important components of oil pans, which hold lubricating oil for the crankcase

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.35
    • Height (mm): 8.89
    • Length (in): 23
    • Length (mm): 584.2
    • Width (mm): 330.2
    telehandler
    TH350B, TL642C, TH220B, TH460B, TH360B, TH340B, TH215, TL943C, TL1055C, TH407C, TH355B, TL1255C, TH580B, TH330B, TH210, TH560B

    asphalt paver
    AP-555E AP555F, AP-300, BG-225C, AP-500E, AP500F, AP-800D, BG500E, AP-650B, BG-230D, AP-300D BG555E

    track-type tractor
    D5K XL D3K XL D5K LGP D3K LGP D4K XL D4K LGP

    integrated toolcarrier
    IT14G

    paving compactor
    CS-433E, CS-533E, CS-44 CB-534D, CP-533E, PS-360C, PS-150C, CW-34 PF-300C, CP-54 CS-54B CP-44 CD-54 CS-54 CP-54B CS-423E, CP-433E, CB-434D, CB-564D, CP-323C, CS-64B CB-54 PS-300C, CS-323C, CB-64

    engine - generator set
    C4.4, C4.4DE88E3 C4.4DE110E C4.4DE55E2 C4.4DE88E0 C4.4DE65E3

    wheeled excavator
    M315D2, M315C, M313D, M317D2, M313C, M315D

    backhoe loaders
    432F2LRC

    wheel-type loader
    914G

    engine - industrial
    C4.4, 3054E, 3054C, SPF343C

    excavator
    313D2, 315C

    3000
    C4.4, 3054C