225-6818: Seal
+ / - Hover over image to Zoom
Other Views

    225-6818: Seal

    Part Number: 225-6818
    Brand: Cat
    Retrieving Price.....

    Cat® Seal

    Description:
    Cat seals are designed to retain engine fluids and prevent contaminants from entering the engine. Cat seals are manufactured to the highest quality standards to keep your equipment leak free.


    Attributes:
    OEM direct replacement part


    Application:
    Cat seals are used in oil filter base and oil cooler assemblies on Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    UNITS:
    • US
    • Metric
    • Height (mm): 2.54
    • Length (mm): 95.25
    • Overall Height (mm): 0.25
    • Overall Length (mm): 60.96
    • Overall Width (mm): 34.29
    • Width (mm): 69.85
    whex
    M315C, M313C

    bhl
    416E 434E, 444E, 420D, 420E 434F2, 416F 416F2 422E, 430E 442E, 444F, 428E, 420F 428D, 420F2 432D, 434F, 426 F2 416D, 430F2 424D, 428F, 432E, 444F2, 432F, 428F2, 422F2 442D, 414E, 430D, 430F 432F2, 422F

    emac
    C4.4, 3054C

    it
    IT14G

    wtl
    914K 910K 914G

    ap
    AP-300D AP-650B, BG-230D, AP-300, BG-225C, AP-800D

    tmh
    TH210, TH350B, TH330B, TH360B, TH560B, TH460B, TH215, TH220B, TH580B, TH340B, TH355B

    comp
    CB-534D, CB-434D, CP-323C, CP-533E, CS-533E, CS-433E, CB-564D, PS-150C, CS-323C, CS-423E, CP-433E, PF-300C, CD-54 PS-300C, PS-360C

    exc
    313D2, 318D2 L 312D2 L 312D2, 313D2 LGP 312D2 GC 315C, 320D2 GC 313D2 GC

    meng
    C4.4

    petr
    C4.4

    ieng
    3054E, 3054C, C4.4

    epg
    C4.4DE65E3 C4.4