225-7738: Seal-O-Ring
+ / - Hover over image to Zoom
Other Views

    225-7738: Seal-O-Ring

    Part Number: 225-7738
    Brand: Cat
    Retrieving Price.....

    Cat® O-Ring Seal

    Description:
    Cat O-rings are designed to be compressed in a groove and act as a seal between mating parts to keep your equipment leak free.

    Attributes:
    OEM direct replacement part


    Application:
    Cat O-ring seals are typically used in connection assemblies and gasket kits. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.12
    • Length (in): 3.75
    • Overall Height (in): 0.12
    • Overall Length (in): 1.1
    • Overall Width (in): 1.1
    telehandler
    TH336C, TL642C, TL1255D, TH408D, TH210, TH407C, TL1055C, TL943D, TL943C, TL1255C, TL642D, TH355B, TH406C, TH220B, TH337C, TH340B, TH215, TH357D, TH3510D, TH330B, TH460B, TH580B, TL1055D, TH560B, TH360B, TH350B

    marine products
    C4.4, C6.6

    asphalt pavers
    AP1055E

    wheel tractor-scraper
    613G

    pipelayer
    PL61

    engine - generator set
    C6.6DE150E XWP60 C4.4, C3.3DE33E0 C3.3

    forest products
    553C, 2470C, 559

    track type tractors
    D6NLGP, D6NXL, D6KXL, D3KLGP

    track excavators
    320D2, 318D2L, 312D2L, 323DL, 326D2L, 320D2L, 323D2L

    vibratory single drum smooth
    CS-533E, CS-423E, CS68BLRC, CS56

    vibratory single drum pad
    CP64, CP74B

    load, haul, dump
    R1300G II

    track-type tractor
    D6N, D5R XL D5R2 D3K XL D6K2, D6K LGP D5K2 LGP D3K2 LGP D6K XL D3K LGP D4K LGP D5K XL D5R LGP D5K2 XL D4K XL D4K2 LGP D5K LGP D4K2 XL D3K2 XL D6K

    engine - machine
    C4.4, C6.6, 3054C

    track-type loader
    963K, 953D, 953K, 963D

    petroleum products
    C4.4

    backhoe loaders
    432E, 422F, 442D, 416D, 442E, 420EIT

    track-type skidder
    527

    3000
    C4.4

    log loaders forestry
    320D2FMLL

    paving compactor
    CS-64 CB15, CB-64 CS-74 CB-534D, CS54B, CS-76 CS-323C, CP-54 CS-68B CP-74 CW-16 CB8, CP68B, CD-54 PS-150C, CS-423E, CS-533E, CS74B, CW-34 CB16, CB-68B CB-434D, CS-56 CB-44B CS-56B CP-56 CP54B, CS64B, CS-54B CS-74B CW34, CS79B, CB-54B CP-54B CB-54 CP44B, PS-300C, CP-76 CP-56B CS44B, CP-44 CB-564D, CB7, CS-64B CP-323C, CS68B, CP-433E, CP-533E, CS78B, CP-74B CS-44 PS-360C, CP74B, CP56B, CS56B, CS-78B CP76B, CS-54 CW12, CP-64 CB-64B CB-66B CP-68B CS-433E, CB10, CS-79B CB13, PF-300C

    motor grader
    12M, 120M

    wheel-type loader
    924H, 938K 924HZ, 914G, 928HZ, 930K 938H, 962M, 910K 924K 950M, 962L, 930H, 950L, 914K 950 GC 962 914G2

    engine - industrial
    C4.4, SPF343C C7.1, 3054C, C6.6, C3.3, 3054E

    motor graders
    120M, 120MAWD

    asphalt paver
    AP-300, AP-1055E AP600F, AP655F, AP500F, BG655D, AP655F L AP-1000E AP555F, AP-600D, BG-225C, AP-655D, BG500E, AP-500E, BG555E, AP-1055F AP-555E AP-650B, AP-300D BG-230D, AP-800D, BG600D

    integrated toolcarrier
    IT14G, IT38H, IT14G2

    skidders
    527GR

    wheeled excavator
    M315C, M322D MH M320D2, M322D, M315D2, M318D, M316D, M318D MH M317D2, M322D2 MH M313D, M313C, M324D2 MH M322D2, M315D

    wheel dozer
    814K

    excavator
    313D2, 312D2, 320D, 329D2 L 330D2 320D2 FM 320, 320D2 GC 318D2 L 326D2, 320D2, 326D2 L 320D2 L 323D2 L 323, 320D GC 312D2 L 330D2 L 312D2 GC 318D2 323D L 315C, 323D2 320D L 313D2 LGP 313D2 GC 329D2, 320 GC

    wheel loaders
    938H, 928H, 924K

    backhoe loader
    444E, 420F 416E 420E 430F 420D, 416F 414E, 434E, 430E 430F2 422F2 432F2, 424D, 434F, 426 F2 428E, 416F2 442D, 430D, 428F2, 432D, 422E, 432F, 428D, 428F, 444F2, 442E, 450E, 416D, 420F2 444F, 432E, 434F2

    earthmoving compactor
    815K, 816K