225-8589: Track Roller Group
+ / - Hover over image to Zoom
Other Views

    225-8589: Track Roller Group

    Part Number: 225-8589
    Brand: Cat
    Retrieving Price.....

    Track Roller (Center Flange)

    Track rollers support and guide the machine on the track.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 3.66
    • Flange Diameter (mm): 93
    • Flange Type: Center Flange
    • Tread Diameter (in): 2.95
    • Tread Diameter (mm): 75
    We currently do not have any equipment model information for this part.