• \
  • Home
  • 226-0443: Serpentine Belt
226-0443: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    226-0443: Serpentine Belt

    Part Number: 226-0443
    Brand: Cat
    Retrieving Price.....

    Width: 27.9 mm (1.10 in)

    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    • US
    • Metric
    • Belt Length (mm): 1480
    • Belt Type: Serpentine Belts
    • Belt Width (mm): 27.9
    • No. of Ribs: 8
    TH220B, TH330B

    wheel loaders
    930H, 924HZ, 924H, 928HZ