226-4020: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    226-4020: Serpentine Belt

    Part Number: 226-4020
    Brand: Cat
    Retrieving Price.....

    Width: 27.9 mm (1.10 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    • US
    • Metric
    • Belt Length (mm): 1855
    • Belt Type: Serpentine Belts
    • Belt Width (mm): 27.9
    • No. of Ribs: 8
    We currently do not have any equipment model information for this part.