226-4559: Heavy Duty Penetration ARM  Tip
+ / - Hover over image to Zoom
Other Views

    226-4559: Heavy Duty Penetration ARM Tip

    Part Number: 226-4559
    Brand: Cat
    Retrieving Price.....

    J550 Heavy Duty Penetration ARM Tip

    Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

    With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Approximately 120% more material in high wear area
    • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
    • ARM wears around profile to increase penetration

    Applications:
    • High-impact, hard-to-penetrate materials

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Tip Size: J550
    We currently do not have any equipment model information for this part.