• Home
  • 227-5978: Halogen Light
227-5978: Halogen Light
+ / - Hover over image to Zoom
Other Views

    227-5978: Halogen Light

    Part Number: 227-5978
    Brand: Cat
    Retrieving Price.....

    5” X 5” Shock-Resistant 24-Volt Halogen Flood Work Light

    Description:
    Cat® Shock-Resistant Halogen lights can withstand the vibration and tough environmental conditions of most jobsites, meeting Cat specifications for resistance to water spray and vibration. Shock-resistant halogen lights outperform standard bulbs in both bulb life and brightness. When you need an affordable option that can handle your long work hours and high-vibration applications, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • Flood lens pattern
    • Suspended mounting
    • 24V
    • Integral DT connector
    • Requires mounting bracket
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Bulb P/N: 0, 351-9918
    • Connector Type: 0, Integral DT
    • Lens P/N: 375-0352, 0
    • Lens Pattern: 0, Flood Beam
    • Light Type: Halogen Work Lights, 0
    • Mounting Type: 0, Suspended -- Yes mounting bracket
    • Voltage: 0, 24 volts