227-9531: Signal Assembly
+ / - Hover over image to Zoom
Other Views

    227-9531: Signal Assembly

    Part Number: 227-9531
    Brand: Cat
    Retrieving Price.....
    Save to List

    24-Volt Round Payload Signal Light Assembly

    Description:
    Cat® signal lights ensure your crew knows when you’re on the move. Bright and clear, these units can withstand the tough environmental conditions of many jobsites. Keep your signals clear with an easy-to-see Cat signal light.

    Attributes:
    • Payload
    • Round
    • Green lens color
    • 24V

    Applications:
    • Variety of Cat and non Cat machines

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Lens Color: Green
    • Light Type: Incandescent Lights
    • Mounting Type: Round
    • Voltage (volts): 24
    off-highway truck
    795F XQ 784C 797F 769D 793F OEM 777D 771D 793F 793C 776D 785C 773D 793F CMD 793F AC 795F AC 793D 775D 789C 793F XQ