228-9812: MTO-TRK-GRP
+ / - Hover over image to Zoom
Other Views

    228-9812: MTO-TRK-GRP

    Part Number: 228-9812
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Group (Super Extreme Service, Single Grouser, Non-Positive Pin Retention)

    Description:

    • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
    • Non-Positive Pin Retention (PPR) track does not contain a metal retaining ring pressed into the groove between the pin and the link.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1
    • Number of Track Sections: 43
    • Shoe Type: Super Extreme Service, Single Grouser
    • Shoe Width (in): 24
    • Track Pitch (in): 9.45
    We currently do not have any equipment model information for this part.