229-1632: RING-PISTON
+ / - Hover over image to Zoom
Other Views

    229-1632: RING-PISTON

    Part Number: 229-1632
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.74
    • Length (in): 7.33
    wheel-type loader
    994F, 962K, 994H

    engine - generator set
    3516B, 3512C, XQC1600, 3512B, 3516C, XQC1200 3516E, PM3516

    petroleum products
    3512C, 3516C, TH48-E80 CX48-P2300 TH48-E70 3516B

    off-highway truck
    785D, 793C, 797, MT4400D AC 789D, 793D, 789C, 797B

    engine - industrial
    3512C, 3516C, 3516B, SPF343C 3512B

    track-type tractor
    D11N, D11R

    expanded mining products
    MD6540C

    oem solutions
    CAT WDS