229-3218: VALVE AS.
+ / - Hover over image to Zoom
Other Views

    229-3218: VALVE AS.

    Part Number: 229-3218
    Brand: Cat
    Retrieving Price.....
    Save to List

    Fuel Priming Pump Valve

    Description:

    • Valves are important components of fuel priming pumps, which remove air from fuel systems prior to starting engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.3
    • Length (in): 3.75
    wheel-type loader
    994D 950E 990 980G 992G 950B 960F 990 II 980G II 950B/950E 994 924F 950F II 938F

    engine - generator set
    3512C C32 3516E 3516B C13GENSET 3516C PM3516 3512B C15 C9 3516 3406C 3512 C13 XQP300 C27 C18 3412 3508B 3508C 3508 PM3512 3412C PM3508 C9 GEN SET C9.3 PP3516

    wheel-type skidder
    515 535B 518C 525 525B

    off-highway truck
    797 773D 789C 793C 777D 793B 785C 785 776C 773E 777B 776D 777 69D 785B 784C 789B 777C

    track-type loader
    973C 953C 963B 953K 973D 963D 953D 973 963C

    engine - industrial
    3114 3208 3512E 3508B 3516B 3512B C7 3512C 3116 SPT343 3126 C27 C9 3406C 3516 3516E C13 3306 C6.6 D333C C32 C15 3508 3512 C11 C18 3516C 3126B SPF343C 3508C SPF343 SPS343

    motor grader
    135H NA 160H 120H 16H 14H 140H 163H 143H 135H 120H NA 12H

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M318 M330D

    paving compactor
    CS-583C CS-533C CS-573C CP-563 CS-563 CP-533C CS-563C CP-563C CS-531C

    underground articulated truck
    AD55 AD22 AD30 AD45B AD45 AE40 II

    excavator
    323D L 312D 319D LN 319D L 325D L 321D LCR 320D L 320C 314C 320D LN 320D LRR 330D 320D FM 311D LRR 330D L 320D GC 336D L 5130B 323D LN 5130 320D 345B II 312C 314D LCR 315D L 312C L 312D L 325C L 345B 330D LN 345B L 323D S 325D 325C 375-A 313D 336D 320C FM 5230B 321C 5080 320D RR 314D CR 318D L 5230 311C 323D SA 375-A L 350-A 319D 330C L 336D LN 330D MH 330C 323D 320D FM RR

    wheel tractor-scraper
    627E 657E 633D 637D 621F 631G 631D 637E 637G 631E 639D 651E 633E II

    earthmoving compactor
    836H 826G II 826G 825G 826C

    generator
    SR5 SR500 SR4B

    engine - truck
    3116 C9 C7 C13 3306C 3126B C-9 C-18 C11 3114 3126

    petroleum products
    CX31-P600 C9 CX31-C11I C13 CX31-C18I TH31-C9P C18 3512B 3512C C32 TH35-C13I 3516 C15 TH35-E81 3516B CX35-P800 3512 TH48-E70 3516C TH48-E80 C11 CX31-C9I TH35-C11I CX48-P2300 C27 TH31-C9I 3508B 3508C CX38-P892 C7 CX31-C13I 3512E TH31-E61 CX35-C18I CX38-P800 TH31-C9T

    cold planer
    PM-201 PM-200 PM-565B PM-565

    forest products
    TK370 TK381 TK380 TK371 543 533

    track-type skidder
    527 D4HTSK III 517

    wheel dozer
    844 854G 824G II 824G

    asphalt paver
    AP-1050B BG-2455C AP-1055B BG-260C BG-245C AP-1000B AP-1000

    integrated toolcarrier
    IT24F

    pipelayer
    561N 589 561M

    marine products
    C32 3512B 3516C 3512C 3512E 3516B 3508B C18 3512 C12 C-12 3516E C9.3 3508C C6.6 3508 3116 3412C

    track-type tractor
    D6N D6K LGP D5N D6G SR D6E SR D11N D7G D8R D7G2 D6G2 XL D11R D7R D8N D4H D6K XL D7R II D6M D6G D6D D4E SR D10N D9R D5M D9N D4H XL D6D SR D8R II D5R XL D6E D6G2 LGP D5E D4H III D5R LGP

    expanded mining products
    MD5125

    load, haul, dump
    R1600G R1700G R1700 II R2900 R1300G R1600 R2900G R3000H

    oem solutions
    CX31