229-6910: LINK-TRACK (
+ / - Hover over image to Zoom
Other Views

    229-6910: LINK-TRACK (

    Part Number: 229-6910
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Link (Left Hand)

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 17
    • Bolt Size (mm): 17
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    track-type tractor
    D5H

    track-type loader
    953K, 953D, 953C