229-7047: Wear Plate
+ / - Hover over image to Zoom
Other Views

    229-7047: Wear Plate

    Part Number: 229-7047
    Brand: Cat
    Retrieving Price.....

    Bolt-on Top Mounted Wear Plate Left Hand

    Bolt-on top mounted wear plates protect the bevel and top part of the base edge between the adapters where top wear is a concern. They also help protect top adapter strap welds from eroding as the result of abrasive wear. This eliminates adapter/base edge breakage.

    Made from through-hardened DH-2 steel, these Cat® Left-hand plates are used with bolt-on half arrow segments to provide complete base edge coverage and reduce weld joint wear. They are designed to deliver optimum strength and wear life comparable to the wear life of the half arrow, reducing maintenance frequency. Top wear plates bolt in place quickly and easily, using longer segment bolts and nuts.

    Attributes:
    • Tight bolt-on fit reduces part-to-part wear
    • Left-hand plate

    Applications:
    • Moderate- to highly-abrasive, dense material

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • End Width (mm): 254
    • Length (in): 17.7
    • Length (mm): 451.4
    • Thickness (in): 0.98
    • Thickness (mm): 25
    wheel-type loader
    990, 990 II 990H