229-7081: Penetration (ARM) Tip
+ / - Hover over image to Zoom
Other Views

    229-7081: Penetration (ARM) Tip

    Part Number: 229-7081
    Brand: Cat
    Retrieving Price.....

    K 80 K Series Penetration Tip with A.R.M.

    Description:
    K 80 K Series Penetration Tip with A.R.M. are ideal for densely compacted materials and feature a leading edge with approximately 50% less cross sectional area and a single center rib for strength

    Attributes:
    They are self sharpening and the Abrasion Resistant Material (A.R.M.) increases wear life by up to 5x

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Tip Length (mm): 247
    • Tip Size: K80
    We currently do not have any equipment model information for this part.