229-7085: Corner Adapter Right Hand
+ / - Hover over image to Zoom
Other Views

    229-7085: Corner Adapter Right Hand

    Part Number: 229-7085
    Brand: Cat
    Retrieving Price.....

    K80 Corner Drive Thru (vertical pin) Adapter Right Hand

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K800 Right-hand drive through corner adapter to fit a 35 mm base edge with a 22.5 degree bevel angle
    •Straight corner adapter with no kick-out angle


    Applications:
    • Excavator Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K80
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Right Hand
    wheeled excavator
    M318D MH M322D, M322C, M315D, M316D, M318D, M322D MH M318C, M316C, M315C

    excavator
    320E L 322C, 323E SA 320D L 320D, 315D L 316F L