229-7086: Corner Adapter Left Hand
+ / - Hover over image to Zoom
Other Views

    229-7086: Corner Adapter Left Hand

    Part Number: 229-7086
    Brand: Cat
    Retrieving Price.....
    Save to List

    K80 Corner Drive Thru (vertical pin) Adapter Left Hand

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K80 Left-Hand drive through corner adapter to fit a 36 mm base edge with a 22.5 degree bevel angle
    •Straight Corner adapter with no kick-out angle


    Applications:
    • Excavator Buckets

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K80
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Left Hand
    wheeled excavator
    M322C M322D MH M318D M322D M318D MH M316C M318C M315D M315C M316D

    excavator
    316E L 323E LN 322B L 320C 315D L 320E L 320D 322C 316F L 320E LN 324D L 323E L 323E SA 320E 320E LRR 320D L