229-7094: Flush Mount Adapter Center
+ / - Hover over image to Zoom
Other Views

    229-7094: Flush Mount Adapter Center

    Part Number: 229-7094
    Brand: Cat
    Retrieving Price.....
    Save to List

    K90 Flush Mount Drive Thru (vertical pin) Adapter Center

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    The larger adapter and optional cover offer greater durability and more wear protection than a traditional two-strap system.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K90 Flush Mount Center Adapter to fit a 40-45 mm edge with a 22.5 degree bevel angle


    Applications:
    • Wheel Loader Buckets

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K90
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Center
    wheel-type loader
    966M 966K 972K 966H 972M XE 972M 972H 972G II 966M XE 966K XE

    track-type loader
    973C 973 963K 973D 963C 963D

    work tool