229-7098: Corner Adapter Right Hand
+ / - Hover over image to Zoom
Other Views

    229-7098: Corner Adapter Right Hand

    Part Number: 229-7098
    Brand: Cat
    Retrieving Price.....
    Save to List

    K90 Corner Drive Thru (vertical pin) Adapter Right Hand

    Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • K90 Right-hand Bolt-On Corner Guard Adapter to fit a 32-40 mm edge with a 22.5 degree bevel angle


    Applications:
    • Wheel Loader Buckets

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K90
    • Attachment: Bolt-On
    • Machine: Loader
    • Position: Right Hand Corner
    wheel-type loader
    972G II 988H 972H 966H 966M 966M XE 972M 966G II 950H 966L 962H 972M XE 972L 966K XE 966K 972K

    track-type loader
    963C 963K 973D 973C 973 963D