229-7112: K Series™ (vertical pin) Adapter
+ / - Hover over image to Zoom
Other Views

    229-7112: K Series™ (vertical pin) Adapter

    Part Number: 229-7112
    Brand: Cat
    Retrieving Price.....

    K110 Left-hand Hammerless (vertical pin) A.R.M. Adapter

    Description:
    K110 Left-hand hammerless A.R.M. adapter to fit a 50 mm base edge with a 22.5 degree bevel

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity. The A.R.M. option provides a tungsten carbide overlay that shields high wear surfaces, like adapter faces. A.R.M. extends wear life in high abrasion applications up to 5x an unprotected part

    Recommended Application:
    Wheel Loader Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: K110
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Left Hand
    wheel-type loader
    980G II 980H