229-7134: K Series™ (vertical pin) Adapter
+ / - Hover over image to Zoom
Other Views

    229-7134: K Series™ (vertical pin) Adapter

    Part Number: 229-7134
    Brand: Cat
    Retrieving Price.....
    Save to List

    K130 Flush Mount Center hammerless (vertical pin) Adapter

    Description:K130 Flush Mount hammerless Center Adapter to fit a 40-45 mm edge with a 22.5 degree bevelAttributes:The larger adapter offers greater durability and more wear protection than a traditional two-strap systemRecommended Application:Wheel Loader Bucket. The Cat Flush Mount adapter system is ideal for high-impact, high-abrasion applications

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: K130
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Center
    We currently do not have any equipment model information for this part.