229-7158: TIP DBL SPIK
+ / - Hover over image to Zoom
Other Views

    229-7158: TIP DBL SPIK

    Part Number: 229-7158
    Brand: Cat
    Retrieving Price.....

    K150 K Series Double Spike Tip

    Description:
    K150 K Series Double Spike Tip


    Attributes:
    Twist-on design and hammerless vertical retention.
    K150(600) Tip Size


    Recommended Application:
    Used in corner positions with the spike tips for hard to penetrate, fractural materials.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 7.5
    • Height (mm): 190.5
    • Length (in): 18.2
    • Length (mm): 462.28
    • Tip Size: K150
    • Width (mm): 205.74
    We currently do not have any equipment model information for this part.