230-3671: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    230-3671: T-Bolt Spring

    Part Number: 230-3671
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 4 7/16 - 4 3/4
    wheel tractor-scraper
    627H

    pipelayer
    PL61

    paving compactor
    CB2.7 CB2.9 CC2.6 CB2.5

    engine - generator set
    C32, C27

    motor grader
    160M, 140M, 12M, 14L 14M-3

    forest products
    1190, 1090, 1290T, 1190T

    wheel-type loader
    966F II 938H, 966E, 966D, 966F

    wheel-type skidder
    525C, 545C, 535C

    engine - industrial
    C27, C32

    expanded mining products
    6020B

    off-highway truck
    793F XQ 793F, 793F AC 797F, 794 AC 793F CMD 795F XQ 793F OEM 797, 793D, 795F AC 797B

    generator
    SR5

    integrated toolcarrier
    IT38H

    track-type tractor
    D6K XL D6N, D5R LGP D5R XL D6K LGP

    road reclaimer
    RM-500

    petroleum products
    C27, CX35-P800 C32, TH48-E70

    earthmoving compactor
    815B